IESNA:LM-63-2002
[TEST]P947787
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-740-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11855
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1849.2 1736.1 1638 1522 1406 1334.1 1308.6 1312.4 1334.1 1361.8
1491.3 1893.3 2546.2 3200.5 3862.3 4369.1 4816.8 5168.7 5528.8 5760.1
5777.3 5490.6 4209.7 3667.6 3051.5 2073.8 1284.7 1015.2 682 359.4
179.7 136.3 86.8 50.9 20.2 0 0
1849.2 1751.8 1653.8 1538.5 1420.9 1348.3 1321.4 1319.1 1337.8 1363.3
1462.9 1811.7 2439.1 3174.3 3809.1 4336.9 4801.8 5203.9 5540.8 5808
5867.9 5631.3 4393.8 3760.5 3173.5 2206.3 1367.8 1053.4 705.2 377.3
209.6 164.7 112.3 73.4 47.9 11.2 0
1849.2 1749.6 1657.5 1548.2 1433.7 1362.5 1332.6 1326.6 1338.6 1361.8
1426.9 1683 2220.5 2922 3602.5 4208.9 4758.4 5228.6 5640.3 5983.2
6109 6004.9 5613.4 4413.3 3701.3 2731.1 1713.7 1233.8 897.6 524.8
353.4 292 255.3 212.6 146 25.5 0
1849.2 1760.1 1671.7 1576.7 1474.1 1397.7 1364 1350.6 1355.1 1373
1405.2 1538.5 1894.8 2471.3 3157.1 3842.1 4516.6 5161.2 5737.7 6154.7
6407.7 6442.1 6255 5930.1 5398.5 4485.2 3662.4 2811.9 1885.1 872.9
443.2 292 220.9 146 57.6 0 0
1849.2 1763.8 1689.7 1609.6 1526.5 1462.9 1424.7 1409.7 1407.5 1421.7
1445.6 1495.1 1653.8 2010.9 2561.1 3214 3943.9 4696.3 5443.4 6071.6
6529 6776 6785.8 6605.3 6360.5 6025.9 5558 4751.7 3535.1 2135.2
911.9 317.4 132.5 74.1 29.2 2.2 0
1849.2 1778.8 1712.9 1657.5 1597.6 1549.7 1523.5 1511.5 1510 1521.3
1543 1574.4 1640.3 1787 2085.7 2546.9 3150.3 3839.1 4559.3 5273.5
5953.3 6529 6965.4 7141.4 7158.6 7150.4 7159.3 6957.2 6024.4 4282.3
2388.2 804.1 204.4 75.6 18.7 1.5 0
1849.2 1793.8 1743.6 1707.7 1679.2 1660.5 1656.8 1663.5 1677 1694.9
1721.9 1759.3 1808 1888.8 2023.6 2254.2 2612.8 3094.9 3638.4 4222.4
4857.2 5513.8 6153.2 6731.1 7241.7 7660.2 8098.1 8535.4 8527.1 7187.8
4463.5 1890.3 492.6 139.2 41.9 3 0
1849.2 1814 1784 1766.8 1764.6 1775 1796.8 1834.2 1870.1 1913.5
1971.9 2031.1 2090.2 2170.3 2275.1 2437.6 2689.2 3042.5 3456.5 3945.4
4502.4 5059.4 5639.6 6192.1 6904.8 7638.5 8529.4 9367.1 9787.9 9284.8
7320.3 3992.6 1118.5 238.1 50.9 3.7 0
1849.2 1836.4 1826 1836.4 1858.1 1894.1 1939.8 1993.7 2044.6 2101.5
2163.6 2226.5 2293.1 2381.5 2497.5 2665.9 2899.5 3225.2 3630.2 4099.6
4666.3 5269.7 5942 6673.5 7466.3 8347.4 9277.3 10152.4 10603.1 10154.7
7992.6 3682.6 782.3 202.9 41.9 3.7 0
1849.2 1835.7 1832.7 1846.2 1872.4 1914.3 1966.7 2017.6 2076.8 2131.4
2192.8 2252.7 2321.6 2403.9 2523 2694.4 2933.2 3259.6 3672.9 4179.7
4754.7 5385 6072.3 6835.2 7648.2 8542.8 9475.7 10309.7 10681.7 10036.4
7534.4 3066.5 595.2 158 31.4 3 0
1849.2 1850.7 1862.6 1903.8 1954 2022.1 2104.5 2186.8 2268.4 2350.8
2430.9 2517 2609 2733.3 2914.5 3146.6 3431.1 3793.4 4227.6 4714.3
5233.8 5772.8 6355.3 6905.5 7410.1 7837.6 8168.5 8269.6 7901.3 6753.6
4333.2 1272 231.3 71.1 18 6 0
1849.2 1857.4 1879.9 1924.8 1989.2 2070 2159.1 2252.7 2344.8 2428.6
2510.2 2589.6 2674.2 2777.5 2901 3068.7 3291.8 3563.6 3868.3 4183.5
4502.4 4823.6 5135 5381.3 5510.1 5511.6 5394 5127.5 4579.5 3803.9
2468.3 828.8 184.9 60.6 23.2 9 0
1849.2 1858.9 1886.6 1931.5 1998.1 2073.8 2153.9 2231 2296.1 2345.5
2374 2391.9 2397.9 2406.9 2424.9 2454.1 2531.9 2697.4 2907 3112.1
3246.1 3307.5 3295.6 3128.6 2761.8 2276.6 1738.4 1139.4 663.3 357.9
191.7 84.6 35.2 14.2 5.2 0.7 0
1849.2 1863.4 1879.9 1911.3 1934.5 1947.2 1948.7 1918.8 1864.1 1770.6
1638.8 1474.1 1286.9 1098.3 916.3 746.4 594.4 491.9 455.9 451.4
455.9 452.9 407.3 322.7 230.6 154.2 102.6 77.9 64.4 52.4
40.4 25.5 10.5 4.5 1.5 0 0
1849.2 1864.1 1860.4 1834.9 1780.3 1697.2 1584.1 1420.9 1207.6 959.8
728.4 539 402 329.4 303.2 298 294.2 289.7 282.2 274
261.3 233.6 192.4 149.7 115.3 91.3 72.6 56.9 44.2 32.9
21.7 10.5 4.5 1.5 0 0 0
1849.2 1853.7 1814 1718.2 1573.7 1385.8 1129.7 849 609.4 442.5
354.1 315.9 292.7 273.3 256 241.8 234.3 226.1 218.6 211.1
199.1 178.2 151.2 122.8 96.6 77.1 62.1 47.9 35.9 24.7
12.7 6 2.2 0 0 0 0
1849.2 1840.2 1748.8 1588.6 1365.5 1088.5 769.6 526.3 393 347.4
324.9 304 277.7 246.3 214.1 187.2 166.9 158 164 172.9
172.9 162.5 143.7 119.8 94.3 74.9 58.4 45.7 33.7 22.5
14.2 6 2.2 0 0 0 0
1849.2 1834.9 1699.4 1471.8 1167.9 808.5 527.8 391.5 355.6 336.1
315.9 287.5 253.8 217.9 183.4 154.2 130.3 118.3 113 111.5
112.3 112.3 109.3 99.6 87.6 74.9 62.9 50.2 40.4 32.2
24 14.2 3 0 0 0 0
1849.2 1832.7 1659 1389.5 1028.6 659.6 433.5 369.1 348.9 330.2
304.7 271.8 235.8 199.1 167.7 141.5 125 116 110.1 104.8
99.6 95.1 91.3 86.8 80.9 72.6 62.1 52.4 44.9 36.7
27 16.5 3 0 0 0 0
1849.2 1823.7 1622.3 1315.4 920.1 563 394.5 362.3 345.1 323.4
295.7 265 232.1 196.1 164.7 141.5 127.3 119.8 114.5 110.1
104.1 99.6 94.3 89.1 82.4 71.1 56.9 48.7 40.4 32.2
22.5 10.5 1.5 0 0 0 0
1849.2 1823 1611.1 1287.7 875.9 527 382.6 359.4 343.6 320.4
292 263.5 232.8 199.1 166.9 142.2 128.8 121.3 115.3 110.8
106.3 101.1 95.1 88.3 78.6 63.6 46.4 38.9 31.4 23.2
15 5.2 0 0 0 0 0
1849.2 1824.5 1604.4 1276.4 857.2 515.8 382.6 358.6 342.1 319.7
290.5 262 232.8 198.4 166.2 141.5 128.8 121.3 116 111.5
107.1 101.1 95.1 88.3 77.9 61.4 44.9 38.2 29.9 22.5
13.5 4.5 0 0 0 0 0
